IESNA:LM-63-2002
[TEST]P1438841
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-927-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 10352
TILT=NONE
1 -1 1 73 5 1 1 0.1545 4 0
1 1 82.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
1987.3 1973.9 1963 1949 1929.5 1903.9 1862.5 1817.5 1783.4 1739.6
1673.8 1605.1 1555.1 1501.6 1422.8 1338.8 1282.8 1226.8 1139.7 1057
999.7 941.3 852.1 763.9 703 644.6 558.5 474.8 420 367.6
289.1 219.7 173.5 129.6 67 19.5 0 22 79.7 165.6
230.5 302.4 417.6 530.7 606.1 676.8 790.2 890.2 959.8 1028.3
1122.2 1216.2 1278.8 1331 1412.2 1488.4 1538.3 1584.7 1652.9 1713.5
1752.9 1787.7 1835.6 1879 1908 1927.8 1957.3 1982.9 1997.9 2007.2
2015.3 2016.8 2005.2
1987.3 1997.7 1989.7 1974.3 1954.8 1928 1878.9 1827.6 1792.3 1747.3
1675.3 1600.3 1549.2 1490.9 1406.4 1320.3 1261.9 1203.6 1115.9 1026.6
967 907.4 820.9 733.8 677.7 621.7 537.6 453.9 399.2 345.6
271.3 202.5 158.6 118.3 62.5 19.5 0 8.4 23 37.1
76 286.3 433.2 546.3 621.6 695.8 807.2 911.2 979.7 1045.8
1142.1 1233.2 1290.1 1346.9 1429.2 1504.9 1552.5 1598.9 1665.6 1725.9
1764.2 1797.9 1846.9 1889.5 1915.1 1936 1963 1989.4 2002.2 2010.3
2019.6 2019.1 2005.2
1987.3 1980 1966 1944.4 1924.9 1899.4 1850.4 1786.4 1743.8 1696.4
1626.7 1546.3 1486.7 1428.2 1340.6 1255.7 1196 1136.4 1048.4 961.1
903.9 846.7 760.8 679 625.4 571.8 493 417.9 366.7 319.2
251.1 187.8 147.6 111.1 60.9 17 0 5.8 24.6 35.7
39.1 40.3 43.5 202.4 640.8 710.4 814.8 919.8 985.9 1049.7
1142.5 1232.4 1290.4 1347.2 1426.7 1500.3 1545.6 1588.5 1654.3 1712.3
1747.1 1779.6 1826.9 1869.5 1895 1915.9 1942.8 1963.4 1976.2 1984.3
1993.6 1999.4 2005.2
1987.3 1982.5 1966.3 1938.9 1914.5 1882.8 1832.2 1771.2 1722.5 1670.1
1589.9 1502.8 1440.8 1378.7 1288.6 1199.1 1139.4 1079.8 993.3 906.3
850.3 795.5 713.4 633.6 582.5 532.6 457.8 386.3 337.6 292.6
231.2 173.7 138.4 104.4 53.2 14.9 1.4 8.4 15.9 39.2
45 48.5 50.8 52.6 53.7 119.5 824.2 936.1 1002.3 1068.3
1161.7 1246.7 1302.4 1356.9 1435.8 1508 1553.3 1595.1 1656.2 1714.2
1749 1779.2 1823.1 1866.7 1891.1 1909.7 1934.6 1956.1 1966.5 1973.3
1980.8 1988.2 2005.2
1987.3 1986.1 1979.7 1951.4 1923.4 1890.5 1835.1 1768.2 1719.5 1665.9
1581 1491.2 1430.4 1368.3 1276.7 1185.7 1126 1065.2 978.4 891.4
835.4 780.6 700 620.5 570.6 520.7 448.9 376.2 328.7 286.1
225.2 172.3 137 104.1 50.2 14.9 1.4 8.4 14.5 40.6
46.4 51 53.6 55.4 56.5 58.9 472.7 952 1019.3 1084.2
1177.3 1264 1320.8 1375.4 1454.2 1527 1574.6 1617.5 1677.5 1734.1
1768.9 1802.5 1848.6 1886.6 1910.9 1929.5 1954.4 1977.3 1987.8 1987.8
1990.7 2005.2 2005.2
